??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS S04K501-POCFNG-S04G-T50
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS S04K501-POCFNG-S04G-T50
VERF
Availability
Available
BC
Order code
BCS011H
TC
Product identifier
BCS S04K501-POCFNG-S04G-T50
PX
Product view
50662_01
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor with contact
W
Weight
0.169 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 30 x 96 mm, Series = S04, Thread (A) = G 1/2", Installation = non-flush, Connection = Connector, M12x1-Male, 4-pin, Switching output = PNP normally closed (NC), Switching frequency = 5 Hz, Sensitivity = teachable depending on media, Function = Smart Level 100, Additional features = Electrically conductive media, Foam and residue compensation, Housing material = 1.4404 stainless steel, Material sensing surface = PEEK, Ambient temperature = -40...85 °C, Operating voltage Ub = 12...30 VDC, Approval/Conformity = CE, UKCA, WEEE, cULus, IP rating = IP68
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.